June 2021 Wish List

by jessejay

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Top pHAT for Raspberry Pi
Retired DEV-16653
49.95 1   
Cannot be ordered at this time.
Extended GPIO Female Header - 2x20 Pin (13.5mm/9.80mm)
In stock PRT-16764
4.5 2   
SparkFun Qwiic HAT for Raspberry Pi
In stock DEV-14459
6.5 1   
Zio 16 Servo Controller (Qwiic)
Retired ROB-16773
9.95 1   
Cannot be ordered at this time.
Antenna Thread Adapter - 1/4in. to 5/8in.
In stock PRT-17546
5.5 1   
Interface Cable - SMA Male to TNC Male (300mm)
Retired CAB-17833
10.95 1   
Cannot be ordered at this time.
GNSS Multi-Band L1/L2 Surveying Antenna - TNC (TOP106)
In stock GPS-17751
133.95 1   
Argon POLY+ Raspberry Pi 4 Case
Only 9 left! PRT-17162
11.3
You save:
0.6 (5%)
2   
Serial Telemetry Radio Kit - 915MHz, 500mW
Retired WRL-17255
89.9 2   
Cannot be ordered at this time.
Aluminum Heatsink Case for Raspberry Pi 4 - Obsidian Black
In stock PRT-15773
19.5 1   
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
Out of stock TOL-15448
16 2   
Raspberry Pi 4 Model B (8 GB)
Only 5 left! DEV-16811
75 1   
SparkFun RTK Express
Retired SPX-18019
499.95 1   
Cannot be ordered at this time.
Total: 932.95