by walnut49
Product | Subtotal | Qty | |
---|---|---|---|
Battery Holder 3xAA with Cover and Switch - Bare Wire
PRT-10891 |
4.2 | 2 | |
10 Segment LED Bar Graph - Blue
COM-09937 |
2.25 | 1 | |
GPS Receiver - GP-20U7 (56 Channel)
GPS-13740 |
19.5 |
1
Cannot be ordered at this time. |
|
SparkFun ESP8266 Thing
WRL-13231 |
18.5 | 1 | |
10 Segment LED Bar Graph - Yellow
COM-09936 |
2.05 | 1 | |
10 Segment LED Bar Graph - Green
COM-09938 |
2.25 | 1 | |
I/O Expander - MCP23008
COM-15099 |
4.2 | 2 | |
SparkFun 7-Segment Serial Display - Red
COM-11441 |
14.95 | 1 | |
Resistor Network - 330 Ohm (6-pin bussed)
COM-10855 |
5.7 | 6 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Audio Jack 3.5mm
PRT-08032 |
3.2 | 2 | |
Audio Plug - 3.5mm
COM-11143 |
15.6
You save: 0.9 (5%) |
30 | |
SparkFun Solder-able Breadboard
PRT-12070 |
22 | 4 | |
Soldering Iron - 60W (Adjustable Temperature)
TOL-14456 |
16.5 | 1 | |
Total: 132.65 |