because you care

by fugalster

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
Ceramic Resonator 8MHz
Out of stock COM-00542
0.95 1   
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
microSD USB Reader
Retired COM-09433
6.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
7-Segment Display - 4-Digit (Yellow)
Retired COM-09480
2.25 1   
Cannot be ordered at this time.
Scrap Boards
Retired DD-08477
0.25 1   
Cannot be ordered at this time.
Hot-air Rework Station with Soldering Iron - Lead Free HR2738
Retired TOL-00609
269.95 1   
Cannot be ordered at this time.
Making Things Talk
Retired BOK-09300
14.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
Temperature Sensor - LM335A
Retired SEN-09438
1.9 2   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
1.05 1   
Barometric Pressure Sensor - BMP085
Retired COM-09603
8.95 1   
Cannot be ordered at this time.
ProtoBoard - Bandicoot (SMD)
Retired PRT-08708
9.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
PICAXE 08M Microcontroller (8 pin)
Retired COM-08308
2.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
PICAXE 18M2+ Microcontroller (18 pin)
Out of stock COM-10187
5.5 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Reverse Silkscreen
Retired DEV-10876
2.5 1   
Cannot be ordered at this time.
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
PCA9306 Level Translator Breakout
Retired BOB-10403
6.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Particle Photon Kit
Retired KIT-13345
29 1   
Cannot be ordered at this time.
Total: 1037.75