RockBLOCK System 1

by Member #1686584

Favorited Favorite 0

Prototyping Materials

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Qwiic OpenLog
In stock DEV-15164
18.5 1   
Arduino Nano Stackable Header Kit
In stock PRT-16279
1.75 1   
SparkFun RedBoard Artemis Nano
In stock DEV-15443
16.5 1   
USB 3.1 Cable A to C - 3 Foot
In stock CAB-14743
5.5 1   
RockBLOCK 9603 Accessory Cable
Retired CAB-14720
1.49
You save:
3.46 (70%)
1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Total: 66.54