Tim

by Member #81716

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Green (Sale)
Retired PRT-08802
2.95 1   
Cannot be ordered at this time.
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
2.5 10   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
2.2 4   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
Total: 59.4