ECE1895_Sparkfun_Project1_555

by Member #1699811

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Diffused LED - Red 10mm
In stock COM-10632
2.4 4   
Diffused LED - White 10mm
In stock COM-11121
2.4 4   
LED - Basic Blue 5mm
In stock COM-11372
2.4 4   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.5 2   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.9 2   
555 Timer
In stock COM-16473
4.2 4   
Total: 26.3