Customer #1722141's Wish List from Cart

by Member #1722141

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Weller WE1010 Soldering Station
Only 12 left! TOL-14734
155 1   
Hot-Air Rework Station - 303D
Retired TOL-14557
134.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
Insulated Silicone Soldering Mat
Out of stock TOL-14672
10.95 1   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Soldering Tip - Weller - Conical (ST6)
Retired TOL-14231
5.5 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Self-Adjusting Wire Strippers
Retired TOL-14872
16.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Artech Digital Multimeter - A5030
20 available TOL-18342
25.95 1   
Total: 440.33