wish list name

by Member #222953

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.65 3   
LED Tactile Button- White
In stock COM-10439
6.75 3   
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
3.2 2   
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Total: 70.85