Full hardware needed to make the AVR version of the 3D Vision IR Emitter. Including both types of IR leds, see which one works the best for you.
Product | Subtotal | Qty | |
---|---|---|---|
Resistor 100 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14493 |
1.25 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 | |
Resistor 330 Ohm 1/4 Watt PTH - 20 pack (Thick Leads)
PRT-14490 |
1.05 | 1 | |
LED - Assorted with Resistor 5mm (20 pack)
COM-14977 |
9.95 | 1 | |
N-Channel MOSFET 60V 30A
COM-10213 |
1.25 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
SparkFun Qwiic Pro Micro - USB-C (ATmega32U4)
DEV-15795 |
21.5 | 1 | |
Infrared Emitter
SEN-18772 |
2.85 | 3 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
LED - Infrared 950nm
COM-09349 |
3.15 | 3 | |
Total: 55.7 |