Enough for one setup.
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun RedBoard Artemis
DEV-15444 |
86 | 4 | |
Audio Cable TRS - 1m
CAB-18983 |
15.6 | 8 | |
MyoWare 2.0 Muscle Sensor
DEV-18977 |
239.7 |
6
Cannot be ordered at this time. |
|
MyoWare 2.0 Cable Shield
DEV-18386 |
35.7 | 6 | |
MyoWare 2.0 Arduino Shield
DEV-18426 |
19.9 | 2 | |
MyoWare 2.0 Power Shield
DEV-18427 |
89.7 |
6
Cannot be ordered at this time. |
|
MyoWare 2.0 Link Shield
DEV-18425 |
77.7 | 6 | |
Stackable Header - 3 Pin (Female, 0.1")
PRT-13875 |
17.75
You save: 1 (5%) |
25 | |
SparkFun RedBoard Plus
DEV-18158 |
43 | 2 | |
Reversible USB A to C Cable - 2m
CAB-15424 |
17.9 | 2 | |
Sensor Cable - Electrode Pads (3 connector)
CAB-12970 |
16.5 | 3 | |
MyoWare 2.0 Reference Cable
CAB-19244 |
7.5 | 6 | |
Total: 666.95 |