Customer #1220394's Wish List from Cart 2022-09-08

by Member #1220394

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
11 2   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
17 2   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
2.75 1   
Loomia Mega Pressure Matrix
Only 1 left! COM-17861
29.95 1   
Loomia Single Pressure Sensor
Retired COM-17860
28.45
You save:
1.5 (5%)
1   
Cannot be ordered at this time.
Amphenol FCI Clincher Connector (2 Position, Male)
In stock COM-14195
21 10   
Flex Sensor 2.2"
Out of stock SEN-10264
23.9 2   
Force Sensitive Resistor - Small
In stock SEN-09673
15 2   
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
IR Reflectance Sensor - QRE1113
Out of stock COM-09542
2.1 1   
ALS-PT19 Light Sensor
In stock SEN-12566
1.05 1   
PIR Motion Sensor (JST)
Out of stock SEN-13285
10.95 1   
ZX Distance and Gesture Sensor
Only 13 left! SEN-13162
28.5 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
LilyPad LED White (5pcs)
In stock DEV-13902
3.5 1   
LilyPad Button Board
In stock DEV-08776
4.2 2   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
4.2 2   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
3 2   
Vibration Motor Capsule
Retired ROB-16036
7.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
4.5 2   
Total: 291.56