Product | Subtotal | Qty | |
---|---|---|---|
Magnet Wire Kit
PRT-11363 |
16.95 | 1 | |
Magnet Square - 0.125"
COM-08644 |
2.1 | 2 | |
Reed Switch
COM-08642 |
4.2 | 2 | |
Magnet Ring - 3/16"
COM-08914 |
2.1 | 2 | |
Magnet Disk - 0.709"
COM-08890 |
2.1 | 2 | |
Reed Switch - Insulated
COM-10601 |
4.2 | 2 | |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
2.1 | 2 | |
Thin Speaker - 0.5W
COM-15350 |
2.1 | 2 | |
SparkFun Electret Microphone Breakout
BOB-12758 |
15 | 2 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
37.5 | 5 | |
Adjustable Storage Case
PRT-15698 |
10.95 | 1 | |
SparkFun Beginner Parts Kit
KIT-13973 |
18.5 | 1 | |
Hall-Effect Sensor - AH1815 (Non-Latching)
SEN-14709 |
5.25 | 5 | |
SparkFun LED Starter Kit
KIT-15418 |
33.95 |
1
Cannot be ordered at this time. |
|
SparkFun Analog MEMS Microphone Breakout - SPH8878LR5H-1
BOB-19389 |
20.85 | 3 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
4.9 | 2 | |
Speaker - PCB Mount
COM-11089 |
4.2 | 2 | |
Total: 186.95 |