Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Inventor's Kit Lab Pack - v4.1
LAB-15477 |
4949.75 |
5
Cannot be ordered at this time. |
|
SparkFun Paper Circuits Kit
KIT-15817 |
17.5 | 1 | |
Snap Assortment - 30 pack (male and female)
DEV-11347 |
94.5 |
21
Cannot be ordered at this time. |
|
SparkFun Tinker Kit
KIT-18577 |
9096
You save: 1604 (15%) |
200 | |
Panasonic Alkaline Battery - AA
PRT-15201 |
126
You save: 12.6 (9%) |
252 | |
Makey Makey Classic by JoyLabz
KIT-14478 |
6420 | 120 | |
Ultrasonic Distance Sensor - 5V (HC-SR04)
SEN-15569 |
486
You save: 54 (10%) |
120 | |
Copper Tape - Conductive Adhesive, 5mm (50ft)
PRT-13827 |
495
You save: 55 (10%) |
100 | |
Wire Strippers - 20-30AWG
TOL-15220 |
358.5 |
30
Cannot be ordered at this time. |
|
Needle Nose Pliers
TOL-08793 |
99.9
You save: 5.1 (5%) |
30 | |
Needle Set
TOL-10405 |
226.8
You save: 25.2 (10%) |
120 | |
Digital Multimeter - Basic
TOL-12966 |
1782
You save: 198 (10%) |
120 | |
Conductive Thread - 60g (Stainless Steel)
DEV-11791 |
1081.5 | 21 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
1237.5
You save: 137.5 (10%) |
250 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
1237.5
You save: 137.5 (10%) |
250 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
472.5
You save: 52.5 (10%) |
150 | |
Total: 28180.95 |