room monitor

by livermouse

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PICAXE 08M Microcontroller (8 pin)
Retired COM-08308
2.95 1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
0.95 1   
Reed Switch
In stock COM-08642
2.1 1   
Magnet Square - 0.125"
In stock COM-08644
1.05 1   
Reed Switch - Insulated
In stock COM-10601
4.2 2   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Total: 13.35