by WizenedEE
Product | Subtotal | Qty | |
---|---|---|---|
9V Battery Holder
PRT-10512 |
28 | 8 | |
Break Away Headers - Long
PRT-10158 |
13 | 4 | |
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
PRT-10230 |
7.6 |
8
Cannot be ordered at this time. |
|
Piezo Element
SEN-10293 |
3.2 | 2 | |
Nintendo DS Touch Screen
LCD-08977 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Touch Screen Connector Breakout - Nintendo DS
BOB-09170 |
3.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
Compass Module - HMC6352
SEN-07915 |
34.95 |
1
Cannot be ordered at this time. |
|
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
5.25 | 5 | |
Electret Microphone
COM-08635 |
2.1 | 2 | |
Arduino Uno
DEV-09950 |
49.9 |
2
Cannot be ordered at this time. |
|
FTDI Basic Breakout - 5V
DEV-10008 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun USB Host Shield
DEV-09947 |
34.95 |
1
Cannot be ordered at this time. |
|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
7.9 |
2
Cannot be ordered at this time. |
|
Key Switch - Small
COM-10445 |
0.95 |
1
Cannot be ordered at this time. |
|
Solderless Headers - 10-pin Straight
PRT-10527 |
1.5 |
1
Cannot be ordered at this time. |
|
Total: 233.65 |