Irrigation Control System

by mhkabir

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
19.95 1   
Cannot be ordered at this time.
Weather Meters
Out of stock SEN-08942
76.95 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
31.8 4   
Solar Panel - 10W
Retired PRT-09759
59.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
In stock SEN-09768
8.85 3   
Arduino Stackable Header Kit
In stock PRT-10007
15 10   
Total: 499.25


Start a project on
Hackster.io
with this stuff