Audio Codec WM8960 Wishlist

Favorited Favorite 0

Minimum wishlist to get through most of the examples listed in the Audio Codec Breakout - WM8960 Hookup Guide.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
9 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Flexible Qwiic Cable - 200mm
In stock PRT-17258
1.6 1   
Audio Cable TRS - 1m
In stock CAB-18983
3.9 2   
SparkFun Audio Jack Breakout
In stock PRT-10588
2.1 2   
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Reversible USB A to C Cable - 0.3m
In stock CAB-15426
4.5 1   
SparkFun IoT RedBoard - ESP32 Development Board
In stock WRL-19177
29.95 1   
SparkFun Audio Codec Breakout - WM8960 (Qwiic)
Out of stock BOB-21250
17.95 1   
Total: 82.25