pete

by Member #222418

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
2.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Anode
In stock COM-10820
2.25 1   
Female Headers
In stock PRT-00115
3.5 2   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
LED - Super Bright White
In stock COM-00531
1.05 1   
Super Bright LED - White 10mm
In stock COM-11118
1.57
You save:
0.28 (15%)
1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
Triple Output High Power RGB LED
Retired COM-08718
8.2
You save:
9.75 (54%)
1   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
11.9 2   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
Total: 221.97