by todd
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Serial Enabled 16x2 LCD - Red on Black 3.3V
LCD-09068 |
24.95 |
1
Cannot be ordered at this time. |
|
Tactile Button Assortment
COM-10302 |
6.5 | 1 | |
SparkFun WiFly Shield
WRL-09954 |
69.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
4.95 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Total: 123.55 |