cables

by mrjimenez

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
Banana to Test Probe Cables
Retired CAB-00505
3.95 1   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
17.5 10   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
1.05 1   
2mm 5-pin Socket
Retired PRT-10519
0.5 1   
Cannot be ordered at this time.
2mm 7-pin Socket
Retired PRT-10518
0.5 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
1.05 1   
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
1.6 1   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
2.1 1   
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
1.05 1   
Banana to Alligator Cable
Out of stock CAB-00509
4.5 1   
Spring Terminals - PCB Mount (3-Pin)
In stock PRT-08074
1.6 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wire - Female to Female Connector
Retired PRT-08614
1.5 1   
Cannot be ordered at this time.
Olimex ICSP Breakout
Retired DEV-08108
7.95 1   
Cannot be ordered at this time.
Olimex In Circuit Serial Programming Cable
Retired DEV-00611
1.95 1   
Cannot be ordered at this time.
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Banana to Alligator Coax Cable
In stock CAB-00508
5.5 1   
Banana to Banana Cables
In stock CAB-00507
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
IC Hook Test Leads
Only 6 left! CAB-00501
9.95 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
1.05 1   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
2.1 1   
Break Away Headers - Long
In stock PRT-10158
6.5 2   
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Passive PoE Cable Set
In stock CAB-10759
5.95 1   
Pogo Pin w/ Chiseled Tip
In stock PRT-08870
2.1 1   
Pogo Pin w/ Pointed Tip
In stock PRT-09174
1.05 1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Copper Tape - 2" (50ft)
Out of stock PRT-11081
18.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Quick Disconnect - Male 1/5" (bag of 50)
Retired PRT-11464
3.95 1   
Cannot be ordered at this time.
Quick Disconnect - Female 1/5" (bag of 50)
Retired PRT-11463
3.95 1   
Cannot be ordered at this time.
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
Total: 238.65