next project

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
MP3 Trigger
In stock WIG-13720
53.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun TRRS 3.5mm Jack Breakout
In stock BOB-11570
4.5 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
Raspberry Pi 4 Model B (8 GB)
Out of stock DEV-16811
75 1   
Raspberry Pi 4 Model B (2 GB)
In stock DEV-15446
45 1   
Raspberry Pi 4 Model B (4 GB)
Out of stock DEV-15447
55 1   
Raspberry Pi Zero 2 W
Out of stock DEV-18713
15 1   
Cannot be ordered at this time.
Raspberry Pi 3 A+
Out of stock DEV-15139
25 1   
Cannot be ordered at this time.
Total: 329.05