by MrRocketman
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno
DEV-09950 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-10059 |
3.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
|
Serial/Analog Mux/Demux - 74HC4052
COM-09907 |
0.95 |
1
Cannot be ordered at this time. |
|
ATX Connector Breakout Board
BOB-09558 |
4.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch
COM-09276 |
2.1 | 1 | |
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
6" Digital Calipers
TOL-00067 |
19.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 | |
LED - RGB Clear Common Cathode (25 pack)
COM-09853 |
17.56
You save: 4.39 (20%) |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
Basic 16x2 Character LCD - Black on Green 5V
LCD-00255 |
18.5 | 1 | |
Basic 20x4 Character LCD - Black on Green 5V
LCD-00256 |
17.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
29.85 |
3
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
25.9 |
2
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery Pack - 2200mAh 7.4v
PRT-09703 |
14.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery Pack - 1300mAh 11.1v
PRT-09702 |
14.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery Pack - 1000mAh 7.4v
PRT-09704 |
9.95 |
1
Cannot be ordered at this time. |
|
LCD Add-On for SIK
DEV-10054 |
15.95 |
1
Cannot be ordered at this time. |
|
microSD Shield
DEV-09802 |
14.95 |
1
Cannot be ordered at this time. |
|
MP3 Shield
DEV-09736 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun WiFly Shield
WRL-09954 |
69.95 |
1
Cannot be ordered at this time. |
|
Color LCD Shield
LCD-09363 |
59.9 |
2
Cannot be ordered at this time. |
|
74HC238 - 3 to 8 Line Decoder
COM-09577 |
0.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Clear Common Cathode (100 pack)
COM-09985 |
59.95 |
1
Cannot be ordered at this time. |
|
Omron Snap Action Switch
COM-00098 |
1.95 |
1
Cannot be ordered at this time. |
|
Shift Register 8-Bit - 74HC595
COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
Shift Register 8-Bit High-Power - TPIC6B595
COM-00734 |
2.25 |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560
DEV-09949 |
117.9 |
2
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-09220 |
14.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
ATmega328 with Arduino Duemilanove Bootloader
DEV-09217 |
4.95 |
1
Cannot be ordered at this time. |
|
Bluetooth Mate Gold
WRL-09358 |
64.95 |
1
Cannot be ordered at this time. |
|
mbed - LPC1768 (Cortex-M3)
DEV-09564 |
58.95 |
1
Cannot be ordered at this time. |
|
Header Board for STM32 Cortex-M3
DEV-08559 |
40.95 |
1
Cannot be ordered at this time. |
|
Header Board Atmel SAM7-256
DEV-00775 |
45.95 |
1
Cannot be ordered at this time. |
|
Header board for LPC2148
DEV-00676 |
40.95 |
1
Cannot be ordered at this time. |
|
LPC Serial Port Boot Loader Interface
PGM-00714 |
17.95 |
1
Cannot be ordered at this time. |
|
Maple
DEV-10664 |
44.95 |
1
Cannot be ordered at this time. |
|
Wixel
WRL-10665 |
19.95 |
1
Cannot be ordered at this time. |
|
AttoPilot Voltage and Current Sense Breakout - 90A
SEN-09028 |
19.95 |
1
Cannot be ordered at this time. |
|
Building Wireless Sensor Networks
BOK-10324 |
28.95 |
1
Cannot be ordered at this time. |
|
Exciting XBees Series 1 - July 23rd, 2011
CLS-10728 |
100 |
1
Cannot be ordered at this time. |
|
Exciting XBees Series 2 - July 24th, 2011
CLS-10729 |
100 |
1
Cannot be ordered at this time. |
|
DSO Quad - Pocket-Sized Digital Oscilloscope
TOL-10388 |
189.95 |
1
Cannot be ordered at this time. |
|
Spectrum Shield
DEV-10306 |
24.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
BOB-10616 |
17.5 | 1 | |
Mobile STK500 Compatible USB Programmer
PGM-08701 |
86.95 |
1
Cannot be ordered at this time. |
|
Gameduino
DEV-10593 |
52.95 |
1
Cannot be ordered at this time. |
|
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
WRL-09143 |
8.95 | 1 | |
Audio Cable 3.5mm 6ft
CAB-08566 |
1.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Piranha 5mm (10 pack)
COM-10390 |
9.95 |
1
Cannot be ordered at this time. |
|
LED - Super Bright White (25 pack)
COM-09850 |
9.5 |
1
Cannot be ordered at this time. |
|
LED - Super Bright White
COM-00531 |
1.05 | 1 | |
SPDT Slide Switch
COM-09609 |
0.95 | 1 | |
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
10.5 | 1 | |
SparkFun Shift Register Breakout - 74HC595
BOB-10680 |
4.5 | 1 | |
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
6.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 20mAh
PRT-09142 |
5.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1000mAh 7.4v (Sale)
PRT-10472 |
4.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1500mAh 11.1v
PRT-10470 |
12.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 500mAh 7.4v
PRT-10500 |
4.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
PRT-10471 |
11.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
26.95 | 1 | |
Jumper Wires Premium 6" Mixed Pack of 100
PRT-09194 |
26.95 | 1 | |
Hot-air Rework Station with Soldering Iron - Lead Free HR2738
TOL-00609 |
269.95 |
1
Cannot be ordered at this time. |
|
Graphic Equalizer Display Filter - MSGEQ7
COM-10468 |
5.5 | 1 | |
P-Channel MOSFET 55V 31A
COM-10349 |
1.25 | 1 | |
Step Up/Down Inverting Switching Regulator
COM-00317 |
1.95 |
1
Cannot be ordered at this time. |
|
WS2801 IC
COM-10444 |
0.75 |
1
Cannot be ordered at this time. |
|
LED - SMD RGB
COM-10866 |
0.55 |
1
Cannot be ordered at this time. |
|
Tool Kit - Screwdriver and Bit Set
TOL-10865 |
10.95 | 1 | |
Polarized Connectors - Crimp Pins (20 Pack)
PRT-08100 |
2.1 | 1 | |
Polarized Connectors - Header (2-Pin)
PRT-08233 |
0.13
You save: 0.37 (74%) |
1 | |
Polarized Connectors - Housing (2-Pin)
PRT-08095 |
0.13
You save: 0.37 (74%) |
1 | |
ConnectPort X2
WRL-10569 |
109.95 |
1
Cannot be ordered at this time. |
|
Ethernet Pro
DEV-10536 |
54.95 |
1
Cannot be ordered at this time. |
|
Chipquik SMD Removal Kit
TOL-10925 |
15.95 |
1
Cannot be ordered at this time. |
|
Robot Builder's Bonanza
BOK-10895 |
22.95 |
1
Cannot be ordered at this time. |
|
100MHz Digital Storage Oscilloscope - ADS1102C
TOL-10806 |
799.9 |
2
Cannot be ordered at this time. |
|
Solder Paste - 50g Leaded
TOL-10448 |
9.95 |
1
Cannot be ordered at this time. |
|
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
|
UDB4 - PIC UAV Development Board
GPS-10582 |
99.95 |
1
Cannot be ordered at this time. |
|
SparkFun Bar Graph Breakout Kit
DEV-10936 |
19.95 |
1
Cannot be ordered at this time. |
|
Big Easy Driver
ROB-10735 |
22.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
ROB-10847 |
23.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846 |
19.5 | 1 | |
Stepper Motor with Cable
ROB-09238 |
17.5 | 1 | |
Relay SPDT Sealed - 20A
COM-10924 |
3.5 | 1 | |
ArduPilot Mega - Arduino Mega compatible UAV Controller
GPS-10294 |
119.9 |
2
Cannot be ordered at this time. |
|
ArduPilot Mega IMU Shield/OilPan Rev-H V1.0 (No pin headers)
GPS-10952 |
89.95 |
1
Cannot be ordered at this time. |
|
ezLCD 301 - 2.6" Color LCD
LCD-11000 |
99.95 |
1
Cannot be ordered at this time. |
|
Small Heatsink with Thermal Tape (pack of 5)
PRT-10746 |
7.95 |
1
Cannot be ordered at this time. |
|
SparkFun Static Sticker
RTL-11004 |
1.95 |
1
Cannot be ordered at this time. |
|
EasyVR Shield - Voice Recognition Shield
COM-10963 |
49.95 |
1
Cannot be ordered at this time. |
|
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
2.95 |
1
Cannot be ordered at this time. |
|
Multimeter Probes - Tweezers
TOL-11060 |
5.5 |
1
Cannot be ordered at this time. |
|
Pro Micro - 5V/16MHz
DEV-10998 |
24.95 |
1
Cannot be ordered at this time. |
|
Color LCD Shield Retail
RTL-10781 |
32.95 |
1
Cannot be ordered at this time. |
|
Si4735 FM/AM Radio Receiver Breakout
WRL-10906 |
24.95 |
1
Cannot be ordered at this time. |
|
TL431 - Voltage Reference
COM-11078 |
0.5 |
1
Cannot be ordered at this time. |
|
BWSN Basics Kit
KIT-10413 |
115.95 |
1
Cannot be ordered at this time. |
|
BWSN Advanced Kit
KIT-10725 |
299.95 |
1
Cannot be ordered at this time. |
|
Logic Level Converter
BOB-08745 |
1.5 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
SEN-10530 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun MP3 Breakout - VS1033D
BOB-10608 |
19.95 |
1
Cannot be ordered at this time. |
|
microSD USB Reader
COM-09433 |
6.95 |
1
Cannot be ordered at this time. |
|
Flash Memory - microSD 1GB
COM-08163 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun MOSFET Power Control Kit
COM-10256 |
3.95 |
1
Cannot be ordered at this time. |
|
Solenoid - 5V (Small)
ROB-11015 |
5.5 | 1 | |
Car Horn - 12V (pair)
COM-10966 |
5.95 |
1
Cannot be ordered at this time. |
|
Force Sensitive Resistor - Square
SEN-09376 |
12.5 | 1 | |
Stomp Switch - DPDT
COM-11151 |
1.95 |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
|
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
SEN-11486 |
34.95 |
1
Cannot be ordered at this time. |
|
MP3 Codec - VS1063
COM-11025 |
10.95 | 1 | |
MicroSD Card with Adapter - 8GB
COM-11609 |
13.95 |
1
Cannot be ordered at this time. |
|
RN42-XV Bluetooth Module - PCB Antenna
WRL-11601 |
49.9 |
2
Cannot be ordered at this time. |
|
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
33 | 2 | |
SparkFun 16 Output I/O Expander Breakout - SX1509
BOB-11502 |
9.95 |
1
Cannot be ordered at this time. |
|
USB Battery Pack - 6600 mAh
PRT-11360 |
59.9 |
2
Cannot be ordered at this time. |
|
Solar Charger and Battery Pack - 3500mAh
PRT-11496 |
24.95 |
1
Cannot be ordered at this time. |
|
USB Logic Analyzer
TOL-08938 |
299.9 |
2
Cannot be ordered at this time. |
|
USB Logic Wiring Harness
TOL-09225 |
9.95 |
1
Cannot be ordered at this time. |
|
USB Oscilloscope - MSO-19
TOL-09263 |
269.95 |
1
Cannot be ordered at this time. |
|
FlexiForce Pressure Sensor - 100lbs.
SEN-08685 |
21.5 | 1 | |
RFM12B-S2 Wireless Transceiver - 434MHz
WRL-09582 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Encyclopedia of Electronic Components: Volume 1
BOK-11774 |
20.95 |
1
Cannot be ordered at this time. |
|
Thermal Printer
COM-10438 |
39.95
You save: 10 (20%) |
1
Cannot be ordered at this time. |
|
SparkFun S.H.O.V.E.L.
TOL-11763 |
10.5 |
1
Cannot be ordered at this time. |
|
Silicon Nitride Igniter - 12V
COM-11694 |
19.95 |
1
Cannot be ordered at this time. |
|
LED String Lights - Orange (10M)
COM-11753 |
9.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Straight (ESD Safe)
TOL-10603 |
9 | 2 | |
Solder - 1/4lb Spool (0.020") Special Blend
TOL-10242 |
32.5 | 1 | |
XBee WiFi Module - U.FL Connector
WRL-12570 |
25.95 |
1
Cannot be ordered at this time. |
|
2.4GHz Antenna - Adhesive (U.FL Connector)
WRL-11320 |
4.95 |
1
Cannot be ordered at this time. |
|
XBee WiFi Module - Wire Antenna
WRL-12571 |
87.9 |
2
Cannot be ordered at this time. |
|
SparkFun IR Receiver Breakout - TSOP85
SEN-08554 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun VKey Voltage Keypad
PRT-12080 |
14.95 |
1
Cannot be ordered at this time. |
|
NeuroSky Mindwave Mobile
SEN-12805 |
109.95 |
1
Cannot be ordered at this time. |
|
Total: 5691.07 |