sensors

by Member #225083

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
Wiper/Actuator - 1N to 3N Force
Retired SEN-09075
14 4   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
HotPot Membrane Potentiometer - 50mm
Retired SEN-09091
9.95 1   
Cannot be ordered at this time.
Total: 56.9