John's Wishlist

by jhmckeever

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun SPI Shortcut
Retired TOL-09235
24.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Blue
Retired COM-09765
9.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
4.75 5   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
22.5 5   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
59.9 2   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
SparkFun Metro-Gnome
Retired KIT-09236
14.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
22.5 5   
Break Away Male Headers - Right Angle
In stock PRT-00553
11.25 5   
MP3 Trigger v2
Retired WIG-09715
99.9 2   
Cannot be ordered at this time.
Audio-Sound Module - SOMO-14D
Retired DEV-09534
19.95 1   
Cannot be ordered at this time.
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
Laser Module Mount
Retired COM-08674
0.1
You save:
4.85 (98%)
1   
Cannot be ordered at this time.
Magnetic Snap 10mm
Retired DEV-08697
0.95 1   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
0.49
You save:
1.46 (75%)
1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
25.9 2   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
259.9 2   
Cannot be ordered at this time.
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
SparkFun RFM22 Shield - 434MHz
Retired DEV-11018
29.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Breakout Board for VS1103 MIDI Decoder
Retired BOB-08953
19.95 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
Only 2 left! SEN-09963
27.95 1   
SparkFun LED RingCoder Breakout - RGB
Retired BOB-11040
6.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
20.5 1   
JST Right Angle Connector - White
Retired PRT-08612
0.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (6mm, 5' long)
Retired PRT-10696
24.95 1   
Cannot be ordered at this time.
Total: 853.44