Product | Subtotal | Qty | |
---|---|---|---|
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
LED - Basic Red 5mm (25 pack)
COM-09856 |
3.95 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1.5 | 3 | |
Capacitor Ceramic 22pF
COM-08571 |
1.5 | 5 | |
Mini Pushbutton Switch
COM-00097 |
0.9 | 2 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.1 | 2 | |
SparkFun USB to Serial Breakout - FT232RL
BOB-00718 |
14.95 |
1
Cannot be ordered at this time. |
|
Pocket AVR Programmer
PGM-09825 |
18.5 | 1 | |
SparkFun AVR Programming Adapter
BOB-08508 |
0.95 |
1
Cannot be ordered at this time. |
|
Serial/Analog Mux/Demux - 74HC4052
COM-09907 |
2.85 |
3
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Total: 76 |