by abyssknight
Product | Subtotal | Qty | |
---|---|---|---|
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Breakout Board for XBee Module
BOB-08276 |
7 | 2 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Pushbutton 33mm - Green
COM-09179 |
2.1 | 1 | |
1500 mAh Alkaline Battery - AA
PRT-09100 |
2 |
4
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
11 | 2 | |
LED - Basic Red 5mm
COM-09590 |
1.35 | 3 | |
USB Mini-B Cable - 6 Foot
CAB-00598 |
1.95 |
1
Cannot be ordered at this time. |
|
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
XBee Explorer USB
WRL-08687 |
49.9 |
2
Cannot be ordered at this time. |
|
2mm 10pin XBee Socket
PRT-08272 |
4.6 | 4 | |
Battery Holder 2xAA with Cover and Switch
PRT-09547 |
3.2 | 2 | |
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
68.85 |
3
Cannot be ordered at this time. |
|
Arduino Uno
DEV-09950 |
49.9 |
2
Cannot be ordered at this time. |
|
Wire Strippers 30AWG
TOL-08696 |
4.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
11.9 |
2
Cannot be ordered at this time. |
|
DC Barrel Power Jack/Connector
PRT-00119 |
3 | 2 | |
Voltage Regulator - 3.3V
COM-00526 |
4.2 | 2 | |
Resistor Kit - 1/4W
COM-09258 |
10.95 |
1
Cannot be ordered at this time. |
|
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1 | 2 | |
Temperature Sensor - LM335A
SEN-09438 |
1.9 |
2
Cannot be ordered at this time. |
|
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
1.1 | 2 | |
PowerSwitch Tail
COM-09842 |
39.9 |
2
Cannot be ordered at this time. |
|
SparkFun Mini Screwdriver
TOL-09146 |
1.05 | 1 | |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
1.05 | 1 | |
Basic 16x2 Character LCD - Black on Green 5V
LCD-00255 |
18.5 | 1 | |
ConnectPort X2
WRL-10569 |
109.95 |
1
Cannot be ordered at this time. |
|
Total: 429.5 |