next order

by mr-dk

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
7.9 2   
Cannot be ordered at this time.
Keypad - Sealed Membrane Switches - 14 Pin Connector
Retired COM-08973
1.9 2   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Tank Treads
Retired ROB-00321
9.95 1   
Cannot be ordered at this time.
Universal Plate Set
Retired ROB-10016
20.85 3   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
11.8 4   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
SparkFun RedBoard - Breadboard Kit
Retired DEV-11038
24.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Battery Holder - 9V Drawer (Panel Mount)
Retired PRT-11368
4.95 1   
Cannot be ordered at this time.
Heatsink TO-220
In stock PRT-00121
1.05 1   
Breadboard - Classic
33 available PRT-00112
10.95 1   
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Total: 147