want list

by niffenej

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Mini-B SMD Connector
21 available PRT-00587
3 2   
Mini Pushbutton Switch - SMD
In stock COM-08720
1.9 2   
Surface Mount Right Angle Switch
Retired COM-08769
0.95 1   
Cannot be ordered at this time.
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
0.95 1   
LiPoly Charger - Single Cell 3.7-7V Input
Retired PRT-00726
16.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
In stock DEV-10172
5.95 1   
RGB LED Strip - 30 LED/m - 5m
Retired COM-10262
69.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
17.9 2   
Ultimate IMU
Retired SEN-10082
149.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
8.95 1   
Tilt Sensor - AT407
In stock SEN-10289
1.95 1   
Pick and Place Spare Parts Grab Bag
Out of stock DD-10351
9.95 1   
Cannot be ordered at this time.
PodSocket Breakout
Retired DEV-10327
14.95 1   
Cannot be ordered at this time.
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
8.5 2   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Heatsink and Fan - 40mm
Retired PRT-10337
8.95 1   
Cannot be ordered at this time.
LED Tactile Button - Blue
In stock COM-10443
2.1 1   
Si4703 FM Tuner Evaluation Board
Retired BOB-10344
14.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.5 1   
WS2801 IC
Retired COM-10444
1.5 2   
Cannot be ordered at this time.
Triple Output LED RGB - SMD
In stock COM-07844
6.75 3   
Triple Axis Accelerometer - ADXL335
Only 5 left! COM-09265
9.95 1   
Ambient Light Sensor - TEMT6000x01
Only 14 left! COM-08348
1.5 1   
WS2801 Breakout
Retired BOB-10504
9.9 2   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Red (5 pack)
Retired PRT-10638
19.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Blue (5 pack)
Retired PRT-10639
19.95 1   
Cannot be ordered at this time.
StarBoard Flexible LED Strip - Yellow (5 pack)
Retired PRT-10640
19.95 1   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
19 available BOB-10616
14.95 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
13.9 2   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
29.9 2   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
0.95 1   
JST Right Angle Connector - White
In stock PRT-08612
2.85 3   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.25 1   
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
Only 11 left! PRT-10401
8.95 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
13.9 2   
Cannot be ordered at this time.
Heatsink and Fan - 70mm
Retired PRT-10686
4.95 1   
Cannot be ordered at this time.
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Retired TOL-10605
14.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
In stock TOL-10951
34.95 1   
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
SparkFun 3.3V Step-Up Breakout - NCP1402
In stock PRT-10967
6.5 1   
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
5.95 1   
Heating Panel - 12V (4" x 2")
Retired COM-11867
34.95 1   
Cannot be ordered at this time.
FadeCandy NeoPixel Driver - USB-Controlled Dithering
30 available COM-12821
24.95 1   
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Only 5 left! COM-12665
19.95 1   
NeoPixel NeoMatrix 8x8 - 64 RGB LED
20 available COM-12662
34.95 1   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
In stock COM-12661
5.95 1   
SparkFun RGB LED Breakout - WS2812
Retired BOB-11820
2.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
5.95 1   
Z-Axis Conductive Tape - 1/2" (3 yards)
Retired PRT-12042
14.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Out of stock SEN-12756
9.95 1   
LED - SMD RGB (WS2812)
In stock COM-11821
4 8   
Cannot be ordered at this time.
Total: 1419.15