Passive-Aggressive Driver Display

by Member #226347

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
Concave Button - Red
Only 5 left! COM-09336
2.75 1   
Concave Button - Black
In stock COM-09339
2.75 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
LED - Basic Yellow 5mm
In stock COM-09594
0.45 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Total: 90.25