IBM bot

by pursang360

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Maple
Retired DEV-10664
44.95 1   
Cannot be ordered at this time.
MP3 Trigger v2
Retired WIG-09715
49.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA Cube
Retired PRT-00550
5.85 3   
Cannot be ordered at this time.
Mini Metal Gearmotor 24:1
Retired ROB-08913
13.9 2   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Wheel 32x7mm
Retired ROB-08901
6.95 1   
Cannot be ordered at this time.
Ball Caster Omni-Directional Metal
Retired ROB-00320
11.9 2   
Cannot be ordered at this time.
Dual Axis Accelerometer Breakout Board - ADXL203CE +/-1.7g
Retired SEN-00844
14.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ2
Retired SEN-08503
65.9 2   
Cannot be ordered at this time.
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.26
You save:
0.74 (74%)
2   
Polarized Connectors - Header (6-Pin)
In stock PRT-08094
0.45 1   
Polarized Connectors - Housing (6-Pin)
In stock PRT-08099
0.45 1   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.9 2   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
4.2 4   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
ProtoBoard - Square 2"
21 available PRT-08811
3.5 1   
LED - Super Bright Blue (25 pack)
Retired COM-09662
2.13
You save:
6.37 (75%)
1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Total: 285.11