Cheap Stuff

by aceat64

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
Capacitor Ceramic 22pF
In stock COM-08571
3 10   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
Piezo Element
In stock SEN-10293
1.6 1   
Light Pipe - White Core (3.5mm, 1' long)
Retired PRT-10693
3.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Total: 26.75