steven's wishlist

by stevenvh

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
117.9 2   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
21.5
You save:
1 (4%)
50   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
Solar Panel - 2W
Retired PRT-13781
31.5 1   
Cannot be ordered at this time.
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Teensy Arduino Shield Adapter
Retired KIT-13288
12.95 1   
Cannot be ordered at this time.
LCD Button Shield V2
Retired DEV-13293
12.95 1   
Cannot be ordered at this time.
FreeSoC2 Development Board - PSoC5LP
Retired DEV-13229
49.95 1   
Cannot be ordered at this time.
Arduino ProtoShield - Bare PCB
Retired DEV-11665
24.75 5   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Female Headers
In stock PRT-00115
8.75 5   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Banana to IC Hook Cables
In stock CAB-00506
11 2   
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
14.75 5   
Cannot be ordered at this time.
TL431 - Voltage Reference
Retired COM-11078
0.5 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Accelerometer
Only 14 left! SEN-12589
7.5 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
6.4 4   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
22 4   
Arduino and Breadboard Holder
In stock DEV-11235
19.8 4   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
9.95 1   
Relay SPDT Sealed
In stock COM-00100
16.8 8   
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
2.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
41 2   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
4.2 4   
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
43.8 4   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-13683
41.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
SparkFun ToF Range Finder Sensor - VL6180
31 available SEN-12785
29.5 1   
IC Hook to IC Hook Cables
Retired CAB-00502
3.95 1   
Cannot be ordered at this time.
SparkFun GPS Shield Kit
Retired KIT-13199
59.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
4.5 1   
SparkFun Joystick Shield - Bare PCB
Retired DEV-09824
2.75
You save:
2.75 (50%)
1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun MiniGen - Pro Mini Signal Generator Shield
Retired BOB-11420
33.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
Hobby Motor and Encoder Kit
Only 5 left! ROB-13260
21.5 1   
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
13 4   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
SparkFun Infrared Proximity Breakout - VCNL4000
Retired BOB-10901
9.95 1   
Cannot be ordered at this time.
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack - v3.3
Retired LAB-13110
24.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
22.5 5   
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
SparkFun RFID Reader Breakout
In stock SEN-13030
2.1 1   
SparkFun RFID Starter Kit
19 available KIT-13198
51.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
RFM12B-S2 Wireless Transceiver - 915MHz
Retired WRL-12031
20.85 3   
Cannot be ordered at this time.
SparkFun I2C Expander Breakout - PCF8575
Retired BOB-08130
11.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Breadboard - Giant
In stock PRT-12614
21.5 1   
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
Rotary Encoder LED Ring Breakout Board - Blue
Retired COM-10407
15.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
4.2 2   
7-Segment Display - 20mm (Blue)
In stock COM-11408
7 2   
SparkFun OpenSegment Serial Display - 20mm (Blue)
Retired COM-11647
16.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - White
Out of stock COM-11629
33 2   
Humidity and Temperature Sensor - SHT15
Retired COM-08227
86.85 3   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
18 4   
SparkFun LED Matrix - Serial Interface (Red/Green)
Retired COM-00759
69.9 2   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
SparkFun XBee Wireless Kit
Retired KIT-13197
99.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
10.5 3   
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
SparkFun FM Tuner Evaluation Board - Si4703
In stock WRL-12938
24.95 1   
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
SparkFun SAMD21 Mini Breakout
Out of stock DEV-13664
45 2   
SparkFun SAMD21 Dev Breakout
In stock DEV-13672
59 2   
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
59.8 4   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
99.8 4   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
35.85 3   
SparkFun ToF Range Finder Breakout - VL6180
In stock SEN-12784
20.5 1   
SparkFun XBee Explorer USB
Only 6 left! WRL-11812
27.95 1   
pi-top (Gray)
Retired KIT-13897
264.95 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
55.8 4   
7-Segment Display - 6.5" (Red)
In stock COM-08530
82 4   
Total: 2817.35