Ford Explorer

by Member #27581

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
22 4   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
RFID Reader Breakout
Retired SEN-08423
1.9 2   
Cannot be ordered at this time.
OBD-II Connector
In stock DEV-09911
1.6 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
19.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
7 4   
ProtoShield for Arduino Pro Mini
Retired DEV-09709
4.72
You save:
7.08 (60%)
4   
Cannot be ordered at this time.
Breadboard Power Supply Stick 5V/3.3V
Retired PRT-09319
29.9 2   
Cannot be ordered at this time.
AVR - ICSP Adapter
Retired DEV-09046
2.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
SparkFun Mini FET Shield
Retired DEV-09627
19.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
29.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Only 14 left! PRT-09194
26.95 1   
RFID Reader ID-2 (125 kHz)
Retired SEN-08709
45.9 2   
Cannot be ordered at this time.
Total: 272.14