Liz SSD Wish List 3

by Liz Baumann

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
LilyPad LiPower
Retired DEV-08786
29.9 2   
Cannot be ordered at this time.
LilyPad Protoboard Large
Retired DEV-09101
20.85 3   
Cannot be ordered at this time.
LilyPad Protoboard Small
Retired DEV-09102
3 2   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
4.5 3   
LED - RGB Diffused Common Cathode (100 pack)
Retired COM-10017
59.95 1   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
19.9 2   
Cannot be ordered at this time.
Total: 161.16