R6 prototype

by MadSkills

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
11.7 6   
Cannot be ordered at this time.
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
89.7 6   
Cannot be ordered at this time.
LED - Super Bright Red (25 pack)
In stock COM-09660
7.95 1   
LED - Super Bright White (25 pack)
In stock COM-09850
7.95 1   
LED - Super Bright Yellow (25 pack)
24 available COM-10023
7.95 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
Total: 154.65


Start a project on
Hackster.io
with this stuff