by Mil
Product | Subtotal | Qty | |
---|---|---|---|
High Temperature Adhesive Tape - (1cm, 33m)
PRT-10687 |
5.5 | 1 | |
JST SH Jumper 6 Wire Assembly - 8"
PRT-10361 |
1.6 | 1 | |
Needle Nose Pliers
TOL-08793 |
7 | 2 | |
Electronic Snippers
TOL-10447 |
14.03
You save: 2.47 (15%) |
1
Cannot be ordered at this time. |
|
Hobby Knife Replacement Blades
TOL-10325 |
1.95 |
1
Cannot be ordered at this time. |
|
Long Nosed Pliers
TOL-10392 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun T-Shirt - Xtra-Large
SWG-08343 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 43.98 |