stuff you can buy me

by vmspionage

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Wrist Belt
Retired SWG-09186
14.95 1   
Cannot be ordered at this time.
Hot-air Rework Station with Soldering Iron - Lead Free HR2738
Retired TOL-00609
269.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
ProtoBoard - Round 1"
Retired PRT-08809
29.5 10   
Cannot be ordered at this time.
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
25 10   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
19.5 10   
High Temperature Adhesive Tape - (1cm, 33m)
25 available PRT-10687
5.5 1   
Breakout Board for USB microB
Retired BOB-09614
5.85 3   
Cannot be ordered at this time.
SparkFun USB Mini-B Breakout
In stock BOB-09966
8.85 3   
Breakout Board for XBee Module
In stock BOB-08276
17.5 5   
SparkFun Programmable Oscillator Breakout - DS1077 (16.2kHz-133MHz)
Retired BOB-09116
4.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
Serial Multiplexer Breakout - TS3A5017
Retired BOB-08970
4.95 1   
Cannot be ordered at this time.
WS2801 Breakout
Retired BOB-10504
24.75 5   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
Total: 632.9