zakupy

by Member #68503

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
FEZ Domino
Retired DEV-09797
199.8 4   
Cannot be ordered at this time.
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
33.9 2   
Cannot be ordered at this time.
RFID Evaluation Shield - 13.56MHz
Retired DEV-10162
19.95 1   
Cannot be ordered at this time.
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
SparkFun Coffee Mug
Retired SWG-09192
4.95 1   
Cannot be ordered at this time.
SparkFun Pint Glass
Retired SWG-08405
9.95 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
3.8 4   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Total: 356.83