Bolo

by Member #224645

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
Retired COM-00674
1.95 1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
JST Right Angle Connector - White
Retired PRT-08612
0.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Solderless LED Holder - Plastic Contact Carrier/Retention Clip
Retired COM-09638
2.95 1   
Cannot be ordered at this time.
Solderless High Intensity LED Holder - Heatsink
Retired COM-09639
0.95 1   
Cannot be ordered at this time.
Solderless High Intensity LED Holder - Lens Carrier
Retired COM-09640
0.95 1   
Cannot be ordered at this time.
Luxeon Rebel Wide Optic Lens
Retired COM-09641
1.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Cool White
Retired COM-09635
2.95 1   
Cannot be ordered at this time.
Crimp Pins for 1.5mm Pitch Housing
Retired PRT-09644
0.2 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 1A
Retired TOL-08269
5.95 1   
Cannot be ordered at this time.
Total: 32.25