Product | Subtotal | Qty | |
---|---|---|---|
XBee 1mW Chip Antenna - Series 1 (802.15.4)
WRL-08664 |
39.9 |
2
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
29.9 |
2
Cannot be ordered at this time. |
|
FTDI Cable 5V
DEV-09718 |
19.5 | 1 | |
Serial Miniature OLED Module - 0.96" (uOLED-96-G1GFX)
LCD-08538 |
39.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
13.9 |
2
Cannot be ordered at this time. |
|
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
3.95 |
1
Cannot be ordered at this time. |
|
Total: 147.1 |