Spring 2011

by Member #85575

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Leaded - 100-gram Spool
In stock TOL-09161
26 4   
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
59.9 2   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
149.7 6   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
13.8 12   
5V DC to DC Step Up - 1xAA
Retired PRT-08248
21.9 2   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
20.85 3   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
7.9 2   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
21.9 2   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
16 10   
Reed Switch
In stock COM-08642
21 10   
BeagleBoard
Retired DEV-09444
129.95 1   
Cannot be ordered at this time.
Total: 561.7