by RawthiL
Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
IC Hook with Pigtail
In stock CAB-09741 |
5.5 |
1
added to your cart |
|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803 |
2.95 |
1
Cannot be ordered at this time. |
|
Total: 12.4 |