Things I want

by R0unin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
Retired SEN-10131
3.83
You save:
0.67 (15%)
1   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
42 12   
1.0" Single Digit Alphanumeric Display - Red
Retired COM-09934
1.95 1   
Cannot be ordered at this time.
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
14.95 1   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
6.4 4   
SparkFun RJ45 Breakout
In stock BOB-00716
1.05 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
103.6 8   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 20mAh
Retired PRT-09142
5.95 1   
Cannot be ordered at this time.
TFT128 Display
Retired LCD-09380
55.95 1   
Cannot be ordered at this time.
Screenkey Breakout Board
Retired BOB-09691
6.95 1   
Cannot be ordered at this time.
ScreenKey Mating Connector
Retired PRT-09586
0.25
You save:
1.7 (87%)
1   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
2.25 1   
XBee Shield
Retired WRL-09976
29.9 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Pogo Pin w/ Chiseled Tip
In stock PRT-08870
25.2 12   
ProtoSnap - Pro Mini
Retired DEV-10817
35.95 1   
Cannot be ordered at this time.
Passive PoE Cable Set
In stock CAB-10759
5.95 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
79.6 8   
Cannot be ordered at this time.
SparkFun I2C Expander Breakout - PCF8575
Retired BOB-08130
11.95 1   
Cannot be ordered at this time.
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
9.9 2   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
2.1 2   
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
24.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-42-HID
Retired WRL-10823
30 2   
Cannot be ordered at this time.
Arduino Leonardo with Headers
Retired DEV-11286
55.9 2   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Retired DEV-10999
39.9 2   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
77.85 3   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
25.9 2   
Cannot be ordered at this time.
RN41-XV Bluetooth Module - Chip Antenna
Retired WRL-11600
29.95 1   
Cannot be ordered at this time.
Propeller P8X32A Breakout
Retired BOB-11525
34.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket - SMD
In stock PRT-10030
1.05 1   
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
SparkFun Purpletooth Jamboree - BC127 Development Board
Retired WRL-11924
49.95 1   
Cannot be ordered at this time.
Teensy++ 2.0
Retired DEV-11781
24.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
86.64
You save:
160.96 (65%)
8   
SparkFun Capacitive Touch Keypad - MPR121
Retired SEN-12017
9.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Audio Breakout - BC127
Retired WRL-11927
44.95 1   
Cannot be ordered at this time.
Pogo Pin w/ Round Tip
In stock PRT-09173
1.05 1   
CryptoCape
Retired DEV-12773
59.95 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for MicroView
Retired KIT-13205
59.95
You save:
15 (20%)
1   
Cannot be ordered at this time.
Total: 2087.42