PBS

by emarref

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial Graphic LCD 160x128
Retired LCD-08884
69.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
1.9 2   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
59.9 2   
Cannot be ordered at this time.
Audio-Sound Module - SOMO-14D
Retired DEV-09534
19.95 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
2.1 2   
JST Jumper 2 Wire Assembly
In stock PRT-09914
5.25 5   
LED - Super Bright Green
In stock COM-08285
2.1 2   
Simple Switcher Power Module - LMZ14203 Breakout
Retired BOB-10104
29.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Light Pipe - Clear Core (6mm, 5' long)
Retired PRT-10696
24.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
EL Escudo
Retired COM-09259
19.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
7-Segment Serial Display - Blue
Retired COM-09765
19.9 2   
Cannot be ordered at this time.
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
59.8 4   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
11.8 4   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
Total: 390.1