GPS/Dog Collar Project

by kiyote

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
79.9 2   
Cannot be ordered at this time.
EM-406 Connector Breakout
Retired BOB-10402
5.9 2   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
19.9 2   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
9 2   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
7.5 10   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
7.5 10   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
17.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Arduino and Breadboard Holder
Retired DEV-10059
7.9 2   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
49.9 2   
Cannot be ordered at this time.
Total: 395.6