Nick's Wish List

by Nick_the_Red

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
HotPot Membrane Potentiometer - 100mm
Retired SEN-09073
9.95 1   
Cannot be ordered at this time.
Fiber Optic Transmitter
Retired COM-10204
1.95 1   
Cannot be ordered at this time.
Fiber Optic Receiver
Retired COM-10205
1.95 1   
Cannot be ordered at this time.
Fiber Optic TOSLINK Cable - 6ft
Retired CAB-10203
2.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen
Retired LCD-08448
23.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP Touch Screen Connector
Retired LCD-09104
0.25 1   
Cannot be ordered at this time.
Electronic Dice Kit
Retired KIT-10212
19.95 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
Total: 361.85