by RoHS
Product | Subtotal | Qty | |
---|---|---|---|
Solder Tip Tinner and Cleaner
TOL-08966 |
13.95 |
1
Cannot be ordered at this time. |
|
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Brass Sponge with Base
TOL-08965 |
10.95 |
1
Cannot be ordered at this time. |
|
RFID Button - 16mm (125kHz)
SEN-09417 |
4.5 | 1 | |
Hakko FX888 Soldering Station
TOL-10553 |
99.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
1.75 | 1 | |
Jumper Wires Premium 12" M/F Pack of 100
PRT-09386 |
37.5 | 1 | |
Arduino Uno
DEV-09950 |
24.95 |
1
Cannot be ordered at this time. |
|
Color Light Sensor - Avago ADJD-S311-CR999
SEN-10656 |
4.95 |
1
Cannot be ordered at this time. |
|
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Jumper Wires Premium 12" F/F Pack of 100
PRT-09390 |
37.5 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Piezo Element
SEN-10293 |
1.6 | 1 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
4.2 | 2 | |
ProtoBoard - Rectangle Wired 3"
PRT-08812 |
4.5 |
1
Cannot be ordered at this time. |
|
Wire Wrap Wire - Yellow (30 AWG)
PRT-08029 |
8.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/M Pack of 100
PRT-09388 |
37.5 | 1 | |
Solder - 1.1lb Spool (0.020") Special Blend
TOL-09912 |
44.95 |
1
Cannot be ordered at this time. |
|
LED Matrix - Dual Color - Small
COM-00681 |
4.95 |
1
Cannot be ordered at this time. |
|
LED - RGB Diffused Common Cathode (25 pack)
COM-09852 |
21.95 |
1
Cannot be ordered at this time. |
|
Mux Shield
DEV-09832 |
24.95 |
1
Cannot be ordered at this time. |
|
Total: 405.45 |