The 10$ Handheld

by genericuser

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
1.6 1   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
LED - Basic Red 3mm
In stock COM-00533
1.35 3   
Soap Box Project Enclosure
Retired PRT-00138
3.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.9 3   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Total: 12.2