by rmackay9
Product | Subtotal | Qty | |
---|---|---|---|
AttoPilot Voltage and Current Sense Breakout - 90A
SEN-09028 |
19.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - XL-MaxSonar-EZ0
SEN-09491 |
52.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ0
SEN-08502 |
35.63
You save: 1.87 (5%) |
1
Cannot be ordered at this time. |
|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
Logic Level Converter
BOB-08745 |
1.5 |
1
Cannot be ordered at this time. |
|
Precision Phillips Set
TOL-00080 |
3.95 |
1
Cannot be ordered at this time. |
|
USB Logic Analyzer
TOL-08938 |
149.95 |
1
Cannot be ordered at this time. |
|
Tool Kit - Deluxe
TOL-09467 |
179.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
IOIO for Android
DEV-10748 |
39.95 |
1
Cannot be ordered at this time. |
|
Total: 496.28 |