Wants

by Dusten

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
Retired WRL-10415
21.95 1   
Cannot be ordered at this time.
ConnectPort X2
Retired WRL-10569
109.95 1   
Cannot be ordered at this time.
XBee Pro 63mW PCB Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10418
40.95 1   
Cannot be ordered at this time.
Building Wireless Sensor Networks
Retired BOK-10324
28.95 1   
Cannot be ordered at this time.
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
SFE Project Notebook - 10" x 7.5" (Red, White Pages)
Retired SWG-10396
4.95 1   
Cannot be ordered at this time.
Graphic OLED Display - 0.96" Blue
Retired LCD-10132
14.95 1   
Cannot be ordered at this time.
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
Third Hand
27 available TOL-09317
10.95 1   
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
Total: 316.55